Connection cables for piezoelectric sensors, SSMB pos. to BNC pos. / 1937A

1937A
Coaxial cables 1937A for force, torque and strain sensors (e.g. for 1-component force sensors).
主な特長/メリット
- Enable transmition of charge signals from a sensor to charge amplifier in a highest quality
- Minimized motion-induced noise
- Superior signal integrity
- Secure locking mechanism
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors, such as Type 1937A, to ensure an insulation resistance greater than 10E13 Ω throughout the measuring chain. Only low-noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed, and resistant to dirt. Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors, they are not subject to any wear, and measurement reliability and accuracy are improved.
読込み中
読込み中