Connection cables for piezoelectric sensors, KIAG 10-32 pos. hex to KIAG 10-32 pos. hex / 1900A21

1900A21
Coaxial cables 1900A21A11 for force, torque and strain sensors (e.g. for 1-component force sensors).
主な特長/メリット
- Enable transmition of charge signals from a sensor to charge amplifier in a highest quality
- Extra protection
- Minimized motion-induced noise
- Superior signal integrity
Thanks to the rust-free flexible metallic protective sleeve, the IP67-rated sensor cables are protected against mechanical influences from outside. The KIAG 10-32 pos. connecting plug with a hexagonal swivel nut ensures IP67 protection. The sturdy connecting cables are available in various designs. In addition to standard lengths, customer-specific special lengths can also be provided. On the amplifier side, connection variant KIAG 10-32 pos. or BNC pos. can be selected.
読込み中
読込み中