Anthropomorphic test devices WorldSID-50M, side impact crash test dummies / W50

WorldSID-50Mは、Euro NCAPの試験で使用される中央値男性の側面衝突試験用人体模型(ATD)です。

W50

WorldSID-50M is a 50th-percentile male side-impact anthropomorphic test device (ATD) which is used for lateral-impact evaluations in road vehicles and aircraft.
主な特長/メリット
  • Matches the dimensions of an average adult male
  • High biofidelity responses tailored for side-impact scenarios
  • Instrumentation configurable per test plan / regulation
  • Reversible build for left- or right-side impact testing
  • Integrated onboard data acquisition system
  • Configuration in accordance with ISO 15830 and UN ECE R135
  • Developed and produced in cooperation with Cellbond
The WorldSID 50th percentile male crash test dummy is primarily used in side-impact crash testing to evaluate vehicle safety and occupant protection. Its high biofidelity and advanced instrumentation make it suitable for regulatory, consumer, and research applications. Automotive manufacturers employ it in development and validation of side airbags, seat structures, and restraint systems. The crash test dummy also plays a key role in certification tests and is widely adopted in global safety programs. Its modularity, detailed sensing capabilities, and compatibility with digital acquisition systems make it a critical tool in both compliance testing and innovative safety engineering.
読込み中
読込み中