Universal measurement module KiDAQ, 4-channel (4x analog) with sensor supply, DIN-Rail housing / 5503A31E8

Universal measurement module KiDAQ, 4-channel (4x analog) with sensor supply, DIN-Rail housing
5503A31E8
18049237
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels and configurable sensor supply for each channel
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN-Rail housing
Upon request
On request
Electrical properties
Input type
Voltage, Current, Resistance, Potentiometer, Pt100, Pt1000 (RTD), Strain gauges, IEPE (Piezotron)
Interfaces
Number of channels
4
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading