Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., black, 5 m / 1997B5

Extension for cavity pressure sensors, Fischer 104 pos. to Fischer 104 neg., black, 5 m
1997B5
18014127
  • Cable material: FPM, black
  • Cable diameter: 5.7 mm
  • Cable length: 5 m
  • High insulation resistance
Upon request
On request
Cable properties
Cable insulator
PTFE
Sensor type
Piezoelectric
Special features
Low noise, High insulation
Cable length
5 m
Interfaces
Connection type (sensor)
Fischer 104 11-pole pos.
Connection type (amplifier)
Fischer 104 11-pole neg.
Dimensions and materials
Material
FPM
Cable diameter
5.7 mm
Cable color
Black
Weight
494 g
Extension cable for connecting multichannel connectors to the ComoNeo.
Loading
Loading