Coupling for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg. / 1729A

Coupling for general purpose, KIAG 10-32 neg. to KIAG 10-32 neg.
1729A
18000767
  • Coupling material: stainless steel
  • High insulation resistance
  • Operating temperature range: -55 … 155°C
  • Degree of protection EN 60529 (sensor / amplifier): IP65 / IP65
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-55 … 155 °C
Cable properties
Cable insulator
PTFE
Interfaces
Connection option (sensor side)
Welded
Connector type
KIAG 10-32 neg., KIAG 10-32 neg.
Dimensions and materials
Weight
8 g
Coupling cable couplings are used to link a high insulation cable connector to other kinds of connectors or to sum charge signals.
Loading
Loading