Coupling for general purpose, BNC pos. to TNC neg. / 1719

Coupling for general purpose, BNC pos. to TNC neg.
1719
18000760
  • Coupling material: Brass
  • Temperature range: -65 … 165°C
  • Weight: 21 g
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-65 … 165 °C
Electrical properties
High insulation
Yes
Insulation resistance
>1 x E+14 Ω @RT
Operation and installation
Operating temperature range
-65 … 165 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
BNC pos.
Connection type (amplifier)
TNC neg.
Dimensions and materials
Material
Brass
Weight
21 g
Cable couplings used to link a TNC to BNC connector.
Loading
Loading