Connection cable for piezoelectric sensors, KIAG 10-32 pos. to KIAG 10-32 pos., 1 m / 1983AC1

Connection cable for piezoelectric sensors, KIAG 10-32 pos. to KIAG 10-32 pos., 1 m
1983AC1
18000979
  • Cable material: FPM oil-tight
  • Cable diameter: 2 mm
  • Length: 1 m
  • Operating temperature range: -20 ... 200°C
Upon request
On request
Operation and installation
Operating temperature range
-20 … 200 °C
Interfaces
Connection type (sensor)
KIAG 10-32 pos. int.
Connection type (amplifier)
KIAG 10-32 pos. int.
Dimensions and materials
Material
FPM oil-tight
Cable diameter
2 mm
Cable color
Black
Predefined cable length
1 m
Connection cable compatible with 6124A and 6125C sensors.
Loading
Loading