Connection cable for pressure sensors, KIAG 10-32 pos. int. to KIAG 10-32 pos. int., 3 m / 1969A3

Connection cable for pressure sensors, KIAG 10-32 pos. int. to KIAG 10-32 pos. int., 3 m
1969A3
18032774
  • Cable material: PFA steel braiding
  • Cable diameter: 2.6 mm
  • Length: 3 m
  • Temperature range: -55 ... 200°C
Upon request
On request
Operation and installation
Operating temperature range
-55 … 200 °C
Interfaces
Connection type (sensor)
KIAG 10-32 pos. int.
Connection type (amplifier)
KIAG 10-32 pos. int.
Dimensions and materials
Material
PFA with steel braiding
Cable diameter
2.6 mm
Cable color
Metalic gray
Predefined cable length
3 m
Connection cable compatible with sensors 6124A, 6125C and 7061C.
Loading
Loading