Cavity pressure sensor, direct measuring (ø6 mm, 200 bar) uncoated, without cable / 6172BAHMRXGXXX

Cavity pressure sensor, direct measuring (ø6 mm, 200 bar) uncoated, without cable
6172BAHMRXGXXX
18036449
  • Cavity pressure sensor (measuring range: 0 … 200 bar)
  • Max. mold temperature 200 °C Max. melt temperature 450 °C
On request
Upon request
On request
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
Cavity pressure sensor, sleeved design, direct measuring ø 6 mm, uncoated, without cable Measuring range 0...200 bar, HIGHSENS®
Loading
Loading