Separation cable for voltage output sensors, M4.5x0.35 neg. to 3 x BNC pos., 15 m / 1784B15K03

Separation cable for voltage output sensors, M4.5x0.35 neg. to 3 x BNC pos., 15 m
1784B15K03
18028174
  • Cable material: PFA (main)
  • IP protection (sensor / amplifier): IP64 / IP40
  • Cable length: 15 m
  • Cable diameter (main): 1.62 mm
Upon request
On request
Mechanical properties
Bending radius (static)
6 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP64
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PFA
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
M4.5x0.35 4-pole neg.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
PFA
Cable diameter
1.62 mm
Cable color
White
Weight
151 g
Predefined cable length
15 m
Cable for voltage output sensors (e.g. IEPE triaxial accelerometers).
Loading
Loading