Cavo di prolunga ad alto isolamento, BNC neg. - BNC pos., PVC nero, 2 m / 1603B2

Cavo di prolunga ad alto isolamento, BNC neg. - BNC pos., PVC nero, 2 m
1603B2
18000499
  • Cavo di prolunga con rivestimento in PVC nero
  • Connettori: BNC neg., BNC pos.
  • Lunghezza: 2 m
  • Intervallo di temperatura: -25 ... 70 °C
Su richiesta
Su richiesta
Accedi a myKistler per visualizzare i prezzi
Measuring ranges
Temperature measuring range [°C]
-25 … 70 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
BNC neg.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable color
Black
Weight
56 g
Predefined cable length
2 m
Coaxial cable used for high insulating cable extension (e.g. 1631C).
Caricamento in corso
Caricamento in corso