Connecting cable for Slimline load cell sets of Types 913xCA2 and 914xCA2, single signals, Fischer 7-pole, 2x BNC, 3 m / 1973A211

Connecting cable for Slimline load cell sets of Types 913xCA2 and 914xCA2, single signals, Fischer 7-pole, 2x BNC, 3 m
1973A211
18000944
  • Single signal connecting cable for Slimline force sensor kits 913xCA2 and 914xCA2
  • Connections: Fischer 7 pin pos. to 2 x BNC pos.
  • Protection class EN60529: IP65
  • Length: 3 m
Su richiesta
Su richiesta
ConnectionsFischer 7 pin pos., BNC pos. x 2Degree of protection EN 60529IP65
Predefined cable length3 m
Multi-wire, high insulation cable with two conductors for Slimline force sensor sets 913xBA2 and 913xCA2. These connecting cables for single signal measurement come with a 7-pole Fischer flange connector to sensor and BNC pos. connectors for the amplifier. In addition to the standard cable length of 3 meters, customized lengths between 0.2 and 10 or 20 meters, respectively, are available. This cable supports a temperature range of –40 to +120°C.
0 risultati
Tipo di accessorio