Coaxial connection cable, M3 connector, length 0.1 to 5 m / 1900A19Lsp

Coaxial connection cable, M3 connector, length 0.1 to 5 m
1900A19Lsp
18026739
  • Coaxial connection cable (temperature range: 0 … 200°C)
  • M3x0.35 pos. – Fischer KE102
  • For Kistler sensors of Types 6182D and 6183D
  • PFA Covering
Su richiesta
Su richiesta
Operation and installation
Operating temperature range
0 … 200 °C
Applications
Monitoring and control in injection molding
Cable properties
Configurable cable length
0.1 … 5 m
Covering
PFA
Interfaces
Connector type
M3 (negative)
Coaxial connection cable Type 1900A19Lsp is for replacement in different cable lengths for all sensors with an M3 connection thread.
0 risultati
Tipo di accessorio