Measurement module KiDAQ for non-insulated thermocouples at high potential, Rack / 5525A11W8

Measurement module KiDAQ for non-insulated thermocouples at high potential, Rack
5525A11W8
18036139
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Rack housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Thermocouples
Dynamical properties
Maximum signal frequency
1 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Rack
Loading
Loading
Loading