Connection cables for cavity pressure sensors, M4x0,35 pos. int. to Fischer 102 KE neg. / 1649A

Cables 1649A for measuring tongue 9221A with a steel braid cable.

1649A

Cables 1649A for measuring tongue 9221A with a steel braid cable.
Main features / advantages
  • Connections: M4x0.35 pos. with integrated thread - Fischer 102 KE neg.
  • Cable material: PFA, flexible steel hose, metalic grey
  • Cable diameter: 2 / 4.6mm
  • Temperature range: -55 … 200°C
Connection cables for measuring tongue 9221A and with a steel braid cable.
Loading
Loading