Connection cables for pressure sensors, M4 pos. to M4 pos., PFA / 1929A

1929A
Connection cables compatible with sensors 6044A, 6045B, 6052C, 6061C and 6067D.
Main features / advantages
- Cable material: PFA steel braiding
- Cable diameter: 2.6 mm
- Connections: M4 pos. to M4 pos.
- Cable length: 1 m to 3 m
- Temperature range: -55 … 200°C
Connection cables compatible with sensors 6044A, 6045B, 6052C, 6061C and 6067D.
Loading
Loading