Wheel force transducer RoaDyn S6XTnsp / 9262A2 RoaDyn S6XT nsp

Wheel force transducer RoaDyn S6XTnsp
9262A2 RoaDyn S6XT nsp
18013375
  • Test bench wheel force transducer for heavy commercial and special vehicles
  • For non-spinning application
  • Wheel forces measuring ranges Fx, Fz: ±250 kN, Fy: ±150 kN
  • Moments measuring ranges Mx, Mz: ±50 kNm, My: ±80 kNm
价格垂询
价格垂询
Product type
Product type
Sensor
Certificates and Standards
Load category
Commercial
Operation and installation
Applications
Tire testing, Vehicle durability testing
The S6XTnsp stationary six component wheel force transducer measures forces (up to 250 kN) and moments (up to 80 kNm) on wheel hubs of heavy commercial and off-road vehicles.
正在加载
正在加载