Wheel force transducer RoaDyn S6GT sp / 9242A1 RoaDyn S6GT sp

Wheel force transducer RoaDyn S6GT sp
9242A1 RoaDyn S6GT sp
18037472
  • Wheel force transducer for heavy commercial vehicles and off-highway machines
  • For spinning applications
  • Wheel forces measuring ranges Fx, Fz: ±330 kN, Fy: ±150 kN
  • Moments measuring ranges Mx, Mz: ±80 kNm, My: ±100 kNm
价格垂询
价格垂询
Product type
Product type
Sensor
Certificates and Standards
Load category
Commercial

The wheel force transducer RoaDyn S6GT sp is for measuring wheel forces (up to 330 kN) and moments (up to 100 kNm), for use with spinning wheels on test tracks, which is used for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.

正在加载
正在加载