Tap, M10x1, DxL (mm) 8x90 / 1353

1353
18000338
- Tap with thread M10×1
- Dimensions: DxL (mm) 8x90
价格垂询
价格垂询
The thread cutter Type 1353 allows cutting of threads compatible with the requirements of Kistler Type 6215.
正在加载
正在加载
The thread cutter Type 1353 allows cutting of threads compatible with the requirements of Kistler Type 6215.