PTS App, software for data acquisition and evaluation, full license / 2935A Config

PTS 应用程序,适用于通用及加工特定测量与分析的桌面软件 / 2935A
2935A Config
18049445
  • Data acquisition software for live display of highly dynamic measurement signals
  • Various integrated software tools for structured data pre-processing
  • Automatic trend generation function for measurement series
  • Simple network integration with supported Kistler charge amplifiers and signal conditioning devices
价格垂询
价格垂询
Product type
Product type
Software
Operation and installation
Applications
Cutting processes and machining development

The PTS app offers flexible licensing options to meet different requirements:

Single or network licenses: Users can choose between a single user license for individual computers or a network license for use in a network.

Three license scopes:

DAQ license: This option provides full functionality for both data acquisition and analysis, making it ideal for those who require both measurement and subsequent analysis.

Analysis License: This option offers a range of features specifically designed for analysis of existing data and is therefore suitable for those working exclusively with existing measurements.

Student licenses: Special licenses are available for research and educational institutions, allowing them to analyze existing measurement data.

This licensing model ensures that both individuals and institutions can find the right solution for their specific needs, whether it is comprehensive data collection and analysis or targeted evaluation of existing measurements.

正在加载
正在加载