Adapter for 35 mm DIN rail mounting of maXYmos process monitoring systems / 5700A31

Adapter for 35 mm DIN rail mounting of maXYmos process monitoring systems
5700A31
18013064
  • Adapter for DIN rail mounting of maXYmos TL and NC process monitoring systems
  • Attaches with screws to the device
  • Made of metal
  • Clip mechanism for quick mounting and removal
价格垂询
价格垂询
This universal DIN rail (35 mm) mounting adapter is made of metal and ensures optimum stability and lifetime. It can be fixed with screws at the maXYmos and enables a quick and safe installation. The clip mechanism is accessible at the side of the maXYmos, so that the process monitoring system can be quickly mounted to the rail as well as removed from it.
正在加载
正在加载