Frame light barrier, infrared, fork width 150 mm, fork depth 150 mm, plug M12 4-pin / PRI-150-150/4-P

Frame light barrier, infrared, fork width 150 mm, fork depth 150 mm, plug M12 4-pin
PRI-150-150/4-P
18037125
  • Frame light barrier with fork width 150 mm, fork depth 150 mm
  • Dynamic resolution: 1.5 mm
  • Static resolution: 2.0 mm
  • Connection: M12 plug, 4-pin
价格垂询
价格垂询
Measuring ranges
Fork width
150 mm
Fork depth
150 mm
Electrical properties
Operating voltage
12 … 24 VDC
Output signal type
Digital (PNP)
Minimal current consumption
50 mA
Maximal current consumption
200 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Ejection control, Counting of parts
Design
Frame light barrier
Mode of operation
Dynamic/static
Sensitivity static/dynamic
Adjustable by 270° pot
Interfaces
Output with LED
PNP
Connector type
4-pole M12 connector
正在加载
正在加载
正在加载