Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 20 mm d 15 mm, resolution >0.4 mm, external electronics / PS-20-15/R/S2

Fork light barrier, S2 7-pin, cleaning nozzle, infrared, fork w 20 mm d 15 mm, resolution >0.4 mm, external electronics
PS-20-15/R/S2
18037036
  • Fork light barrier with cleaning nozzle
  • Fork width: 20 mm, fork depth: 15 mm
  • Resolution with alternating light amplifier: >0.4 mm
  • Resolution with pulse amplifier: 0.1 mm
价格垂询
价格垂询
Measuring ranges
Fork width
20 mm
Fork depth
15 mm
Metrological characteristics
Repeating accuracy, maximum
0.01 mm
Electrical properties
Output signal type
Industrial amplifier
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Applications
Feed control, Position control
Interfaces
Connector type
7-pole S2 connector
正在加载
正在加载
正在加载