Digital electronics KiRoad Tire Testing, for up to 3 wheel force transducers, 4 outputs variants / 9820A32 KiRoad Tire Testing

Digital electronics KiRoad Tire Testing, for up to 3 wheel force transducers, 4 outputs variants
9820A32 KiRoad Tire Testing
18037846
  • Digital electronics with intuitive usage
  • Fast DSPs for extremely short runtimes
  • Analog, CAN, Ethernet and EtherCAT output
  • Serves three RoaDyn Sxxx wheel force transducer
价格垂询
价格垂询
Product type
Product type
Electronics
Certificates and Standards
Load category
Passenger car, SUV, Commercial
Operation and installation
Applications
Tire testing
The KiRoad Tire Testing electronics Type 9820A32 is an interface and processing electronics unit for supply, configuration, signal processing and data output of three RoaDyn Sxxx wheel force transducers for laboratory or on-vehicle tire tests. The measuring chain consists of three RoaDyn Sxx wheel force transducers and three hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A32). An upgrade to four wheel force transducers is available.
正在加载
正在加载