Cylinder pressure sensor for glow plug adapter of Type 6542Q, M5x0.5 / 6056A

Cylinder pressure sensor for glow plug adapter of Type 6542Q, M5x0.5
6056A
20000020
  • Cylinder pressure sensor for glow plug adapters of family Type 6542Q
  • PiezoSmart optionally available
  • Calibration certificate included
  • Various cable options available
价格垂询
价格垂询
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
250 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
300 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.3 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
PiezoSmart
Optional
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-2 … 2 %
Thermal shock error Δp (short-term drift)
Test condition: 1500 1/min, IMEP = 9 bar
-0.5 … 0.5 bar
Thermal shock error Δpmax
Test condition: 1500 1/min, IMEP = 9 bar
-1 … 1 %
Sensitivity
≈–20 pC/bar
Thermal sensitivity shift (23°C … 350°C)
±2 %
Thermal sensitivity shift (200°C ±50°C)
≤±0.5 %
Dynamical properties
Natural frequency
160 kHz
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-20 … 350 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-50 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
400 °C
Applications
Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
M3x0.35 pos.
Dimensions and materials
Mounting size
5 mm
Predefined cable length
1, 2, 3 m
正在加载
正在加载
正在加载