Cylinder pressure sensor, M5x0.5, FPM cable (1 m), oil-tight, PiezoSmart / 6054CS7-1

Cylinder pressure sensor, M5x0.5, FPM cable (1 m), oil-tight, PiezoSmart
6054CS7-1
18043016
  • Piezoelectric cylinder pressure sensor for engine development
  • Oil-tight FPM cable, 1 m, with PiezoSmart
  • Suitable for application in hydrogen combustion engines
价格垂询
价格垂询
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
300 bar
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-1.5 … 1.5 %
Dynamical properties
Natural frequency
185 kHz
Certificates and Standards
Certification
IP65
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
5 mm
正在加载
正在加载
正在加载