Connection cable for pressure sensors, PFA, M3 pos. to M4 pos., 1 m / 1989A323

Connection cable for pressure sensors, PFA, M3 pos. to M4 pos., 1 m
1989A323
18001054
  • Cable material: PFA steel braiding
  • Cable diameter: 2.6 mm
  • Length: 2 m
  • Temperature range: -55 ... 200°C
价格垂询
价格垂询
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Interfaces
Connection type (sensor)
M3x0.35 pos.
Connection type (amplifier)
M3x0.35 pos.
Dimensions and materials
Material
PFA with steel braiding
Cable diameter
2.6 mm
Cable color
Metalic gray
Predefined cable length
2 m
Connection cable compatible with sensors 6041B and 6041C.
正在加载
正在加载