Acoustic emission (AE) measuring chain for acceleration sensors, Piezotron / 8852A

High temperature acoustic emission measuring chain Type 8852A
8852A
18029843
  • Choice of factory checked systems combining AE sensors (Type 8152C) and couplers (Type 5125C)
  • Wide selection of Type 8152C acoustic emission sensors
  • Wide selection of of Type 5125C acoustic emission couplers
  • Option: intrinsically safe or hazardous areas ATEX, IEC, EX, and CSA (Zone 0 or Zone 2)
价格垂询
价格垂询
Product type
Device Type
Acoustic Emission Sensor
Technology
Ceramic
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Center through hole, Magnetic base
Sealing
IP65
Interfaces
Connector Type
Side, Integral Cable, Pigtail, L=yym
The piezotron AE sensor consists of the sensor housing, the piezoelectric sensing element, and the built-in impedance converter. The sensing element, made of piezoelectric ceramic, is mounted on a thin steel diaphragm. Its construction determines the sensitivity and frequency response of the sensor. The coupling surface of the diaphragm welded into the housing is slightly protruded to measure the AE signals. Thus, a precisely defined coupling force results when mounting. This assures a constant and reproducible coupling for the AE transmission. The AE piezotron coupler, with built-in RMS converter and alarm switch, has been specially designed for the processing of high frequency sound emission signals from Kistler AE piezotron sensors. In the case of standard Types 5125C2 and 5125C3, the unit is delivered with a gain set to x10, while the gain can be set with jumpers to x1, x100 or x1000 by the user depending on the signal amplitude. In the case of the IS/ATEX version, this must be configured upon order and cannot be changed later.
正在加载
正在加载