Safety cables, M8x0.75 4-pole neg. to M8x0.75 4-pole pos. or open end / 1200A239

These shielded cables are jacketed with halogen-free polyurethane. This type of cable can be used for the safety functions of the 2168A.

1200A239

These shielded cables are jacketed with halogen-free polyurethane. This type of cable can be used for the safety functions of the 2168A.
主要特点/优势
  • Safety Cables for STO, SBC, and E-Stop
  • Halogen-free PUR
undefined
正在加载
正在加载