Connection cables for piezoelectric sensors, KIAG 10-32 pos. hex or M4x0,35 pos. to KIAG 10-32 pos. or BNC pos. / 1900A23

1900A23
Highly flexible coaxial cables 1900A23 for connection between sensor and charge amplifier. Suitable for drag chains.
主要特点/优势
- Higly flexible
- Enable transmition of charge signals from a sensor to charge amplifier in a highest quality
- Minimized motion-induced noise
- Standardized connection
Thanks to the special properties of the innovative coaxial cables, a life expectancy of at least 10 million bending cycles was verified in the test laboratory for versatile use in drag-chains. High abrasion resistance is thereby ensured. The KIAG 10-32 pos. connecting plug with a hexagonal swivel nut ensures IP67 protection. The highly flexible connecting cables are available in various designs. In addition to standard lengths, customer-specific special lengths can also be provided. On the amplifier side, connection variant KIAG 10-32 pos. or BNC pos. can be selected. On the sensor side, the connectors KIAG 10-32 pos. or M4x0.35 pos. are available.
正在加载
正在加载