Take advantage of the world’s highest accuracy
- World’s most accurate WIM system delivers weighing precision of up to ± 2% for gross vehicle weight (in ideal road conditions), from walking pace to racing speeds
- OIML R134 certification for accuracy class F5 from the Swiss Federal Institute of Metrology (METAS) provides independent proof of performance – making national type approvals easier
- Best detection rate ensures automatic penalization of the maximum number of overloaded vehicles via direct weight enforcement





![KiTraffic 卡车 [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_CMSGalleryStandard_720x480/kistler_USP_KTD-pict3_EN_17646.webp)
![KiTraffic 轮胎 [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_CMSGalleryStandard_720x480/kistler_USP_KTD-pict2_EN_17647.webp)

![KiTraffic Digital – Complete WIM system for (direct) weight enforcement [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_Document_Preview/003-567e.webp)
![KiTraffic Digital Flyer [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_Document_Preview/961-850e.webp)
![OIML certificate - KiTraffic Digital Weigh-In-Motion system [object Object]](https://kistler.cdn.celum.cloud/SAPCommerce_Document_Preview/961-856e.webp)