Semiconductor manufacturing: how piezoelectric sensors improve quality and yield


Semiconductors are essential in everyday devices such as smartphones and computers, as well as in many industries such as automotive and medtech. As key for digitalization and electrification, semiconductor manufacturing must meet the ever-increasing demands of miniaturization, new materials and new production processes. To maintain and improve yield and quality manufacturers rely on tight process control. As force is a critical physical production value, real-time dynamic force measurement based on piezoelectric sensors is crucial for achieving efficiency gains.

Semiconductors are not all developed with the same requirements in mind: While AI microchips for smartphones need to be as small and powerful as possible, power semiconductors for cars need to be able to function at extreme temperatures and last for a long time. No matter what they are used for, producing them is increasingly difficult due to miniaturization, new materials and production processes.

One factor that can impact yield is mechanical stress. Caused by semiconductor production processes like grinding, sawing, CMP, bonding, handling and testing mechanical stress can result in fine cracks or other microscopic defects on both wafer and microchip. Dynamic force measurement featuring piezoelectric sensors has proven to be essential for keeping mechanical stress in check. Measuring force is an opportunity for optimization, minimizing the influence of disruptive factors and increasing efficiency without sacrificing the finished microchips’ performance and power. Production processes like bonding need to control force, temperature and displacement.

Quartz crystals that generate an electrical charge in response to a mechanical load are the basis of piezoelectric sensors
Piezoelectric sensors are based on piezoelectric (PE) materials such as quartz crystals that generate an electrical charge in response to a mechanical load.

Optimizing semiconductor manufacturing with piezoelectric sensors

Thanks to piezoelectric sensor technology, dynamic force measurement solutions from Kistler provide exceptionally precise measurement data. The piezoelectric sensor operates as follows: when a mechanical force is applied to the piezoelectric material, it generates an electrical charge that is directly proportional to the applied force. By measuring this force, manufacturers can achieve highly accurate measurements across a wide force range from 0.1 N to 100 kN.

Advantages of piezoelectric sensors in semiconductor manufacturing:

  • Precision and reliability: Exact and repeatable measurements
  • Sensitivity: capable of detecting small forces
  • Robustness: long-lasting performance (24/7)
  • Digitalization: supports modern Ethernet network
  • Regulatory compliance: operates in cleanroom environments, vacuum, magnetic fields and fulfills standards

The piezoelectric sensor meets the requirements of the semiconductor industry, offering a reliable measurement solution. The key to optimizing semiconductor production processes is to work with experts in dynamic force measurement right from the start. If you are not familiar with piezoelectric measurement, we are happy to assist you with the selection of measurement chains, their integration and, if required, helpful services.

Precisa de uma consulta?

Os nossos especialistas estão apenas a um clique de distância.