KiDisplay 21.5" for process monitoring systems such as ComoNeo / 5319A210

21" KiDisplay is designed for the real-time visualization and monitoring of manufacturing and assembly processes
5319A210
18051735
  • 21.5" touch display for maximum visibility
  • Multi-view for simultaneous display of multiple views
  • Powerful CPU for demanding applications
  • Easy integration thanks to Ethernet and VESA-compatible mounting
Sob consulta
Sob consulta
A pedido
The KiDisplay 21.5" is designed for applications that require maximum visibility of process data, measurement curves, and dashboards. Its large display area, combined with multi-view configurations, enables the simultaneous display of multiple views and makes it the ideal complement to process monitoring systems such as ComoNeo. The powerful CPU ensures smooth and responsive operation, even for demanding visualization tasks.
A carregar
A carregar