Evaluation instrument CoMo Torque for torque sensors / 4700BP000

Evaluation instrument CoMo Torque for torque sensors
4700BP000
18014166
  • Plug-and-play evaluation for strain gauge torque transducers (voltage or frequency output)
  • High measuring rate of 10 kHz and high accuracy (<0.05%)
  • Acquisition and display of various statistical characteristics and calculation of mechanical power
  • Remote control via USB or RS-232
A pedido
A pedido
Measuring ranges
Measuring rate
10 kHz
Product type
Torque transducer
±5, ±10 VDC
Metrological characteristics
Min./max. peak detection
1 ms
Torque and force transducer strain gage full bridge 4-/6-conductor techniques
0.5 … 3.5 mV/V
Electrical properties
Reaction on threshold exceeding
1 ms
Supply sensor inputs
5 V
Dynamical properties
Torque transducer frequency
≤300 kHz
Operation and installation
Operating temperature range
-10 … 60 °C
Torque transducer supply
24 V
Input power VAC
100 … 240 VDC
Input power Hz
50 … 60 Hz
Applications
In- and end-of-line testing for production processes
Interfaces
Interface communication port, approximate
115 kbps
Dimensions and materials
Dimensions width
260 mm
Height [Rack units]
2 HE
Casing material
Aluminium
Width
260 mm
A carregar
A carregar
A carregar