Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to open end, 5 m / KSM124970-5

Connection cable for strain gauge torque sensors, M16x0.75 12-pole neg. to open end, 5 m
KSM124970-5
18008943
  • Integration of a torque sensor into a customer-specific measuring chain
  • Good EMC performance
  • Very flexible
  • Easy handling
A pedido
A pedido
Mechanical properties
Bending radius [mm]
5.6 mm
Electrical properties
High insulation
No
Low noise
No
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP67
Degree of protection EN 60529 (amplifier)
IP67
Operation and installation
Chemical compatibility
No
Operating temperature range
-5 … 70 °C
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 25 m
Interfaces
Connection type (sensor)
M16x0.75 12-pole neg.
Connection type (amplifier)
Open end
Dimensions and materials
Material
PVC
Cable diameter
7.7 mm
Cable color
Metalic gray
Weight
400 g
Predefined cable length
5 m
Connection between torque sensor and customer specific solution
A carregar
A carregar