Connection cables between ICAM-B charge amplifier and maXYmos system / 1200A305A

1200A305A
These cables connect ICAM-B charge amplifiers and maXYmos monitors for precise signal transmission – available as standard or extended version.
Características/vantagens principais
- Reliable signal connection between ICAM-B and maXYmos
- Standard version includes only required signals (for NCFQ or maXYmos TL)
- Extended version adds 1 analog and 2 digital outputs of maXYmos NC
- Available in different lengths for flexible installation
The NCFQ connection cables provide the electrical link between the ICAM-B charge amplifier and the maXYmos process monitoring system. The standard version transmits all required signals and can be used both within the NCFQ system and independently with maXYmos TL. The extended version additionally provides one analog and two digital outputs of maXYmos NC for advanced integration and process monitoring. Both versions ensure precise and stable signal transmission between amplifier and controller and are available in different lengths for flexible installations.
A carregar
A carregar