Inertial measurement units for crash applications, multi-channel / IMU-C

Sensors with piezoresistive accelerometers and MEMS gyroscopes.

IMU-C

Sensors with piezoresistive accelerometers and MEMS gyroscopes.
Características/vantagens principais
  • Precise measurement in all 6 directions
  • Applications with high shocks and high speeds
  • Measurement of very small measuring ranges
  • Signals are amplified and temperature compensated
  • Very small for installation in difficult positions
  • Connection to all common data acquisition systems
Compact and robust sensor solution for dynamic motion analysis: These sensors combine three piezoresistive accelerometers and three MEMS gyroscopes in one unit to provide precise six-axis motion data. Ideal for use in high-impact environments such as crash tests, it enables accurate measurement of both linear acceleration and rotational velocity. Its compact design allows flexible integration even in tight spaces – perfect for demanding applications requiring high precision, rugged construction, and seamless system compatibility.
A carregar
A carregar