Ultra-portable data acquisition system for NVH testing, KiNOVA Lite / 5809A10

Ultra-portable data acquisition system for NVH testing, KiNOVA Lite

5809A10

KiNOVA Lite is a 4-channel, ultra-portable and easy to use data acquisition hardware, designed for NVH measurements on the spot.
 
  • 4 channels of voltage / IEPE inputs
  • Inputs configurable also for tacho signal
  • 144 kSps at 24-bit
  • USB control and power
  • Ultra-portable, small size, low weight
  • Rugged case
KiNOVA Lite is an ultra-portable data acquisition hardware, designed to support low-channel count NVH testing. Despite the small size, KiNOVA Lite provides outstanding measurement accuracy, relying on 144kSps at 24-bit for each of the four channels, wide dynamic range and low noise floor. The rugged case of KiNOVA Lite makes it a data acquisition hardware capable of operating in nearly any environment and ready to flex around the NVH testing at hand.