Piastra di forza 3D con piastra superiore in vetro (campo di misura Fz 0 ... 10 kN) / 9285BA

Piastra di forza 3D con piastra superiore in vetro (campo di misura Fz 0 ... 10 kN)
9285BA
18007566
  • Piastra di forza 3D con amplificatore di carica integrato
  • Dimensioni: LxLxH (mm) 600x400x150,4
  • Peso: 45 kg
  • Grado di protezione: IP65
Su richiesta
Su richiesta
Accedi a myKistler per visualizzare i prezzi
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
10 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Force plate
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Biomechanics and life sciences
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 19-pole neg.
Caricamento in corso
Caricamento in corso
Caricamento in corso