Hand force measurement system / 9809A

Hand force measurement system

9809A

This hand force measuring and analysis system records the orthogonal force components and moments to evaluate mechanical loads and stresses on the body in ergonomics.
 
  • Complete measuring chain including software
  • Very easy to use in both laboratory and field
  • Mobile use with data logger
  • Direct recording via USB interface
  • Versatile mounting
This complete hand force measurement system (Type 9809A) consists of two hand force measuring handles with built-in electronics, a USB interface, a data logger with CompactFlash card, the data acquisition and evaluation software, and various connecting cables. All components are accommodated in a system case. The measuring system can be used very flexibly to determine hand forces in the area of R&D under laboratory or field conditions, and for testing and designing machines or systems.
Manuale
Handkraftmesssystem Arbeitsschutz für Biomechanik und Ergonomie
Tedesco
pdf
 
Scheda tecnica
Tedesco
pdf
 
Inglese
pdf
 
Giapponese
pdf