Accessory SyncSwitch to connect and synchronize DTI-Loggers / Sync Switch 5614A

Accessory SyncSwitch to connect and synchronize DTI-Loggers

Sync Switch 5614A

The accessory SyncSwitch was designed for connecting and synchronizing up to three DTI-Loggers for up to 288 measuring channels.
 
  • Synchronization for up to three DTI-Loggers
  • Extended number of channels
  • Simple cabling of multi-channel systems
  • Possibility of decentralized data acquisition
The SyncSwitch enables connection and synchronization of DTI-Loggers making it possible to use up to three loggers for measurements in KiCenter. In conjunction with three DTI-Loggers, measurements with up to 288 sensors are possible. Both a centralized or a decentralized arrangement of the DTI-Loggers is possible.