1-channel in-line charge amplifiers In-Line Amp for installation in machine structures / 5027A

1-channel in-line charge amplifiers In-Line Amp for installation in machine structures

5027A

This one-channel industrial charge amplifier converts the charge produced by piezoelectric sensors into a proportional voltage and is available in three different measuring ranges.
 
  • Measuring ranges ±150 pC up to ±450000 pC
  • Analog output ±5V
  • Extremely small dimensions
  • Supplied calibrated or uncalibrated
  • Handy accessories for on-site calibration
The In-Line Amp industrial, single-channel charge amplifier Type 5027A contains a capacitive negative feedback amplifier at the signal input in hybrid construction with an extremely high isolation resistance. An unstabilized DC voltage of 10 to 36 V is sufficient to supply the In-Line Amp. The single-channel charge amplifier can be supplied either calibrated or uncalibrated in three measuring ranges.