Motor and extension cables for NCFQ linear modules and servo drives / 1200A301A

1200A301A
High-quality motor and extension cables ensure reliable power transmission between servo drive and NCFQ linear module – even under dynamic conditions.
Características/ventajas principales
- Optimized for high-speed and high-acceleration joining applications
- Shielded design for maximum EMC stability and signal integrity
- Available in multiple lengths and connector variants
- Also available as extension cables for flexible installations
- Suitable for drag-chain and stationary routing
- Durable, industrial-grade cable design for long service life
NCFQ motor cables provide the power connection between the servo drive and the corresponding linear module. Designed for highly dynamic joining processes, they ensure stable and reliable performance even at high speeds and accelerations. The robust, shielded construction offers excellent EMC protection and mechanical durability. All cables are available in various lengths, connector versions, and as extension cables for flexible machine integration.
Carga
Carga