Accessory sets for NCFQ systems: servo drive, power supplies, integration components / 2166AZ

2166AZ
These original accessory sets for NCFQ systems include servo drive, power supplies, connector kits and an USB-RS232 adapter for setup and optimization.
Características/ventajas principales
- LinMot servo drives for NCFQ high-speed joining systems
- Matching power supplies (500 W / 1000 W) for stable operation
- Connector kits for quick and safe drive wiring
- USB-RS232 adapter for drive configuration and firmware updates
The NCFQ accessories range provides all essential components for complete electrical integration of the NCFQ joining system. This includes LinMot drives specifically approved by Kistler, matching 500 W and 1000 W power supplies, connector kits for reliable drive wiring, and an RS232 adapter for easy parameterization. Each accessory ensures maximum compatibility and performance within the NCFQ ecosystem.
Carga
Carga