Wheel force transducer RoaDyn S530 for force and moment measurement of C1 tires, oil lubricated, 30 kN / 9289A013A1

Wheel force transducer RoaDyn S530 for force and moment measurement of C1 tires, oil lubricated, 30 kN
9289A013A1
18030726
  • Strain gauge based wheel force transducer for static and dynamic tire measurements
  • Best suited for rim sizes ≥13" (smaller rims possible with appropriate adapter)
  • High precision tire characteristics measurements of passenger car tires
  • Static measurement of vertical force Fz enables tire test stand controlling (CLC)
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
30 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Wheel hub force
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-0.5 … 0.5 %
Maximum crosstalk Fx→Fz
-0.5 … 0.5 %
Maximum crosstalk Fy→Fx
-0.5 … 0.5 %
Maximum crosstalk Fy→Fz
-0.5 … 0.5 %
Maximum crosstalk Fz→Fx
-0.5 … 0.5 %
Maximum crosstalk Fz→Fy
-0.5 … 0.5 %
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Tire testing, Vehicle durability testing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 27-pole neg.
The 5(6)-component RoaDyn S530 wheel force transducer (Type 9289A013A1) is ideally suited to measure durability and tire characteristics of passenger car tires on tire test stands in the laboratory as well as on mobile test vehicles. It measures the longitudinal, transverse and vertical forces Fx, Fy and Fz and the corresponding moments Mx, My and Mz acting at the tire contact area. Typical application areas are measurements of tire characteristics in the fields of durability, non-uniformities, vibrations, braking characteristics, adhesion etc. It is oil lubricated and can reach up to 3000 rpm.
Loading
Loading