Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz -200 … 450 kN / -44.96 … 101.16 klbf), 22.5° rotated / 9397D3

Triaxial load cell, piezoelectric force transducer Fx, Fy, Fz (Fz -200 … 450 kN / -44.96 … 101.16 klbf), 22.5° rotated
9397D3
18046148
  • Triaxial piezoelectric load cell with measuring ranges Fx, Fy: -60 … 60 kN and Fz: -200 … 450 kN (-45 / 101 klbf)
  • Preloaded, calibrated and ready to measure
  • Nominal sensitivity Fz: -1.95 pC/N
  • Tap holes in top and base plate 22.5° rotated
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-200 kN
Maximum measuring range [kN]
450 kN
Product type
Measurement system
Sensor
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Triaxial force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Applications
3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
V3 neg.

This triaxial load cell is a piezoelectric force transducer for the exact measurement of all forces on the three orthogonal components acting in an arbitrary direction. Independent of the point of force application, the load cells with the installed triaxial force transducers of the 90x7 family measure all three components of the applied force in highest resolution. The triaxial load cells in the 93x7 product family are optimally preloaded, calibrated and immediately ready to measure. The triaxial load cells are mounted under preload between two plates and measure both tensile and compression forces in all directions. Based on the piezoelectric principle, a force produces a proportional electric charge. This is conducted via an electrode to the appropriate connector. The simple and vibration-resistant design of the force transducers is very rigid resulting in a high natural frequency, which is a requirement for highly dynamic force measurements. The 3-pole connector V3 neg. (design protected) is provided with a positioning aid. This guarantees accurate assignment and centering of the connector pins and sockets before connection. The plug connection is protected against rotation. After correct installation, the load cell is ready for use without recalibration. Triaxial force transducers allow simple, direct and very precise measurements.

Loading
Loading