Triaxial IEPE accelerometer, ceramic shear, 10 g, with integral IP68 cable / 8788A010BSP

Triaxial IEPE accelerometer, ceramic shear, 10 g, with integral IP68 cable
8788A010BSP
18034976
  • High sensitivity accelerometer with IEPE output
  • Acceleration range: 10 g
  • IP68 integral cable
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
10 g
Product type
Number of Axes
3
Technology
Ceramic, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
4.5E-5 g RMS
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
500 mV/g
Temperature coefficient of sensitivity (%/°C)
0.36
Dynamical properties
Minimum frequency (±5%) [Hz]
0.3 Hz
Maximum frequency (±5%) [Hz]
5000 Hz
Certificates and Standards
Degree of protection EN 60529
IP68
Certification
ISO 17025 Certified Calibration
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
75 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base, Clip
Sealing
Hermetic Seal
Applications
NVH testing
Interfaces
Connector type
Side, Integral Cable, 1/4-28, 4-pole positive
Dimensions and materials
Depth
23.1 mm
Weight
9 g
Height
12.5 mm
Width
12.5 mm

Triaxial accelerometer with a 10 g range and an IP68 waterproof integral cable.

Loading
Loading