Torque sensor with fixed measuring shaft, nominal value 100 Nm / T-Sensor 5413-1030/100 100N·m 1/2"

Torque sensor with fixed measuring shaft, nominal value 100 Nm
T-Sensor 5413-1030/100 100N·m 1/2"
18033251
  • Torque sensor with fixed connecting cable
  • Nominal value: 100 Nm
  • Autocode identification
  • Square drive: 1/2"
Upon request
On request
Measuring ranges
Maximum measuring range [N·m]
100 N·m
Measuring range [N·m]
20 … 100 N·m
Product type
Rotating / Non-rotating
Non-rotating
Metrological characteristics
Accuracy class strain gauge
0.5
Electrical properties
Output signal type
Voltage (Strain gage)
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Sensor design
Square type

The robust static torque sensors of Type 5413-1030 are applied for measuring torques. The torque sensor measuring shaft is equipped with strain gauges and is protected by a metal housing. Adaptation or connection of the test item is made by means of an internal square drive. Torque support is ensured by means of a mounting flange for fixed mounting. All connections for supply and signal transmission are hardwired, making the torque sensor insensitive to vibrations. The connection cable (5 m) is fixed. The integrated Autocode system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The torque sensors are delivered with a quality certificate. Upon request, the torque sensors are calibrated with traceability in our DAkkS-accredited calibration lab.

Loading
Loading