Through beam light barrier in round housing M5, infrared, transmitter, plug S2 7-pin, external electronics / PG-M5-S2-S

Through beam light barrier in round housing M5, infrared, transmitter, plug S2 7-pin, external electronics
PG-M5-S2-S
18037049
  • Through beam light barrier in round housing M5
  • Transmitter only
  • Cable length: 400 mm
  • Connection: plug S2, 7-pin
Upon request
On request
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
Degree of protection EN 60529
IP64
Operation and installation
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Interfaces
Connector type
7-pole S2 connector
Loading
Loading
Loading